- 零件编号
- 2157321027
- 类别
- High-Speed I/O Cable Assemblies
Physical Specifications
- Cable Bundling
- None
- Cable Length
- 500.00mm
- Circuits Loaded
- 74
- Circuits Maximum
- 74.0
- Color Resin
- Black
- Gender
- Plug/Plug
- Lock To Mating Part
- Yes
- Material Plating Mating
- Gold
- Material Resin
- Liquid Crystal Polymer (LCP),Nylon
- Orientation
- Left-Exit-to-Right-Exit
- Release Style
- Thumb Release
- Single Ended
- No
- Wire Cable Type
- Twinax
Electrical Specifications
- Data Rate
- 32.0 Gbps
- Voltage Maximum
- 30V AC
关键字: 215732-1027, 2157321027
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed