行业与应用
- 零件编号
- 191640082
- 类别
- Ring and Spade Terminals
Physical Specifications
- Barrel Type
- Closed
- Insulation
- NiAc
- Material Plating Mating
- Tin
- Net Weight
- 5.733/g
- Packaging Type
- Carton
- Stud Size
- 3/8" (M9)
- Termination Interface Style
- Crimp or Compression
- Wire Insulation Diameter
- 9.53mm
- Wire Size Awg
- 8
- Wire Size Mm
- 8.36
关键字: 19164-0082, 0191640082
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per per ECHA_01_2020 (16 January 2020)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863