行业与应用
- 零件编号
- 190670046
- 类别
- Ring and Spade Terminals
Physical Specifications
- Barrel Type
- Closed - Brazed
- Color Resin
- Blue
- Flammability
- 94V-2
- Insulation
- Nylon (PA)
- Material Metal
- Copper Alloy
- Material Plating Mating
- Tin
- Net Weight
- 6.560/g
- Packaging Type
- Adhesive Tape on Reel
- Plating Min Mating
- 2.540µm
- Plating Min Termination
- 2.540µm
- Stud Size
- 10 (M5)
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Crimp or Compression
- Wire Size Awg
- 6
- Wire Size Mm
- 16.00
Electrical Specifications
- Voltage Maximum
- 600V
关键字: 19067-0046, 0190670046
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per ED/30/2017 (7 July 2017)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863