- 零件编号
- 1731120114
- 类别
- D-Sub Accessories
Physical Specifications
- Accessory Type
- Dust Cap
- Material Body
- ABS
- Net Weight
- 1.000/g
- Packaging Type
- Bag
- Plating Dust Cap
- Nickel
- Shell Size
- 2
Electrical Specifications
- Shielded
- Yes
- Shield Type
- Shielded Plastic
关键字: 173112-0114, 1731120114
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863