- 零件编号
- 1731110001
- 类别
- D-Sub Backshells
Physical Specifications
- Cable Diameter
- 5.00-8.00mm
- Material Backshell
- Zinc Die-cast
- Material Bushing
- TPE
- Mounting Style
- Threaded Insert
- Orientation
- Straight
- Packaging Type
- Carton
- Plating Backshell
- Nickel
- Shell Size
- 1
- Temperature Range Operating
- -35° to +100°C
- Thread Size
- 4-40 UNC
- Thread Type
- Standard
- Tightening Test Torque
- 40 Ncm
- Waterproof Dustproof
- No
Electrical Specifications
- Shielded
- Yes
- Shield Type
- Solid Metal
关键字: 173111-0001, 1731110001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- 50 Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Duty-To-Declare per California Proposition 65
- Prop Risk Display Name
- PropRisk
- Prop Risk Status
- Cancer,Developmental toxicity,Reproductive toxicity
- Prop Sub Display Name
- PropSub
- Prop Sub Status
- Lead compounds
- Reach Display Name
- REACH SVHC
- Reach Status
- Contains Lead per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant with Exemption 6(c) per EU 2015/863