行业与应用
FCT Products
- 零件编号
- 1731071177
- 类别
- D-Sub Connectors
FCT Mixed Layout D-Sub Housing, Male, Tin-plated Shell with Dimples, 6.50mm M3 Rear Threaded Spacer, 8 Circuits Unloaded, Green Insulator
Physical Specifications
- circuitsLoaded
- 0
- circuitsMaximum
- 8.0
- colorResin
- Green
- gender
- Male
- materialResin
- Polybutylene Terephthalate (PBT)
- materialShell
- Steel
- netWeight
- 11.500/g
- numberOfRows
- 1.0
- packagingType
- Carton
- panelMount
- Rear
- panelMountMethod
- Thread-In
- platingShell
- Tin
- polarizedToMatingPart
- Yes
- polarizedToPcb
- No
- ports
- 1
- shellSize
- 4
- temperatureRangeOperating
- -55° to +130°C
- waterproofDustproof
- No
Electrical Specifications
- shielded
- Yes
关键字: 173107-1177, 1731071177
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Reviewed per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863