行业与应用
- 零件编号
- 151660033
- 类别
- Flat-Flexible Cable (FFC)
Physical Specifications
- Cable Length
- 76.00mm
- Circuits Loaded
- 4
- Contact Layout Type
- A (same side)
- Design Feature
- Ultra-Flexible
- Material Plating Mating
- Tin
- Net Weight
- 0.066/g
- Packaging Type
- Bag
- Pitch Mating Interface
- 0.50mm
- Temperature Range Operating
- -40° to +105°C
- Termination Style
- FFC Connector
- Wire Cable Type
- Flat Flexible Cable (FFC)
- Wire Size Awg
- N/A
Electrical Specifications
- Current Maximum Per Contact
- 0.35A
- Voltage Maximum
- 60V AC
关键字: 15166-0033, 0151660033
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed