行业与应用
- 零件编号
- 133580681
- 类别
- Asset Tracking
Physical Specifications
- Dimensions
- 144.80 x 37.60 x 6.90mm
- Length
- 144.80mm
- Mounting Style
- Adhesive,Screws
- Packaging Type
- Bag
- Read Range
- 19.8m Off Metal, 25.9m on Metal
- Thickness
- 6.90mm
- Width
- 37.60mm
Electrical Specifications
- Frequency
- 902-928 MHz
关键字: 13358-0681, 0133580681
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Product not active
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Product not active
- Elv Display Name
- EU ELV
- Elv Status
- Product not active
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Product not active
- Prop65 Display Name
- Prop65
- Prop65 Status
- Product not active
- Reach Display Name
- REACH SVHC
- Reach Status
- Product not active
- RoHS Display Name
- EU RoHS
- RoHS Status
- Product not active
- Cert Mark Documents
- {displayName=CE - Declaration of Conformity, fileName=CER_4000507600_00_001.pdf, subType=CE}