- 零件编号
- 1302261601
- 类别
- Tool Supports
Physical Specifications
- Cable Diameter
- N/A
- Cable Length
- N/A
- Cable Movement
- N/A
- Drum Lock
- None
- Duty
- Heavy
- Mounting Style
- N/A
- Net Weight
- 1.000/g
- Packaging Type
- Carton
- Travel Distance
- N/A
- Weight Range
- N/A
- Wire Cable Type
- N/A
关键字: 130226-1601, 1302261601
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed per EU 2015/863