行业与应用
MAX-LOC
- 零件编号
- 1300990148
- 类别
- Cable Grips
MAX-LOC Gasket Sealing Ring, 3/8" NPT, Black
Physical Specifications
- approximateBreakStrength
- N/A
- baleLength
- N/A
- bodyStyle
- N/A
- cableDiameter
- N/A
- colorGrommet
- N/A
- eyeType
- N/A
- gender
- N/A
- materialBody
- Neoprene
- materialGrip
- N/A
- meshLength
- N/A
- netWeight
- 0.457/g
- numberOfHoles
- 1
- oRing
- No
- threadSize
- 3/8" NPT
关键字: 130099-0148, 1300990148
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863