行业与应用
- 零件编号
- 1300940231
- 类别
- Cable Grips
Physical Specifications
- Approximate Break Strength
- 349.27kg (770 lbs)
- Bale Length
- 0.178m (7.00")
- Body Style
- Straight
- Cable Diameter
- 12.70-15.49mm (.500-.610")
- Color Grommet
- N/A
- Eye Type
- Single
- Gender
- N/A
- Material Body
- N/A
- Material Grip
- Stainless Steel
- Mesh Length
- 0.279m (11.00")
- Net Weight
- 125.440/g
- Number Of Holes
- N/A
- O Ring
- No
- Thread Size
- N/A
关键字: 130094-0231, 1300940231
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Low-Halogen per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2023)8585-DC (23 Jan 2024)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863