行业与应用
- 零件编号
- 1300450002
- 类别
- Industrial Tees and Splitters
Physical Specifications
- Color Cable Jacket
- Black
- Drop Connector
- Mini-Change
- Drop Gender
- Female
- Keyway
- Single
- Led Indicator
- None
- Left Trunk Connector
- Mini-Change
- Left Trunk Gender
- Male
- Leg1 Length
- N/A
- Leg2 Length
- N/A
- Material Cable Jacket
- PVC
- Material Connector Body
- PVC
- Material Coupling Nut
- Stainless Steel Type 316
- Poles
- 4
- Right Trunk Connector
- Mini-Change
- Right Trunk Gender
- Female
- Temperature Range Operating
- -20° to +60°C
Electrical Specifications
- Current Maximum Per Contact
- 7.0A
- Voltage Maximum
- 300V
关键字: 130045-0002, 1300450002
Compliance & Certifications
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Reviewed
- Elv Display Name
- EU ELV
- Elv Status
- Not Reviewed
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed
- RoHS Display Name
- EU RoHS
- RoHS Status
- Not Reviewed