行业与应用
- 零件编号
- 1064800001
- 类别
- Fiber Optic Adapters
Physical Specifications
- Alignment Sleeve
- N/A
- Angled Physical Contact Apc
- N/A
- Color Resin
- N/A
- Depth
- 282.00mm
- Gender
- N/A
- Height
- 44.00mm
- Material Enclosure
- SPCC
- Material Housing
- N/A
- Mounting Style
- Rack
- Net Weight
- 0.001/g
- Orientation
- N/A
- Panel Mount
- N/A
- Ports
- 144
- Shutter
- N/A
- Width
- 430.00mm
Electrical Specifications
- Shielded
- No
- Shield Type
- N/A
关键字: 106480-0001, 1064800001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Not Relevant
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Green Image per SJ/T 11365-2006
- Elv Display Name
- EU ELV
- Elv Status
- Not Relevant
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Reviewed per IEC 61249-2-21
- Prop65 Display Name
- Prop65
- Prop65 Status
- Compliant per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Reviewed per D(2025)7771-DC (04 Feb 2026)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863