Skip to main content
Part Number
1301080301
Category
Lamps and Lights

Physical Specifications

Bulb Type
T10 LED - 5500K
Cord Length Primary
7.62m (25.0')
Cord Length Secondary
0.178m (7.00")
Cord Type Primary
16/3 SOOW
Cord Type Secondary
16/3 SOOW
Depth
101.60mm (4.000")
Duty
Industrial
Guard Included
Yes
Guard Type
Clear Butyrate
Height
101.60mm (4.000")
Lamp Type
LED
Length
1.22m (4.0')
Material Guard
Butyrate
Mounting Style
Straps
Net Weight
8719.980/g
Outlet
Feed-Through
Packaging Type
Carton
Socket Construction
Rubber Molded

Electrical Specifications

Lamp Wattage Maximum
72W
Lumens
7200
On Off Switch
No
Voltage Fixture Maximum
120/277VAC 50/60 HZ

Keywords: 130108-0301, 1301080301

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Not Reviewed per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
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
Not Reviewed per D(2024)6225-DC (07 Nov 2024)
RoHS Display Name
EU RoHS
RoHS Status
Not Reviewed per EU 2015/863
 - 1301080301 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life