Skip to main content
Part Number
1300350068
Category
Industrial Tees and Splitters

Physical Specifications

Color Cable Jacket
Gray
Drop Connector
Mini-Change
Drop Gender
Female
Keyway
Single
Led Indicator
None
Left Trunk Connector
Mini-Change
Left Trunk Gender
Male
Leg1 Length
N/A
Leg2 Length
N/A
Material Cable Jacket
N/A
Material Connector Body
TPE
Material Coupling Nut
Black Epoxy Coated Zinc
Net Weight
93.439/g
Poles
5
Right Trunk Connector
Mini-Change
Right Trunk Gender
Female
Temperature Range Operating
-20° to +105°C

Electrical Specifications

Current Maximum Per Contact
8.0A
Voltage Maximum
600V

Keywords: 130035-0068, 1300350068

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
Elv Display Name
EU ELV
Elv Status
Not Relevant
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Reviewed per IEC 61249-2-21
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
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
Not Reviewed per D(2024)7663-DC (21 Jan 2025)
RoHS Display Name
EU RoHS
RoHS Status
Compliant with Exemption 6(c); 7(a) per EU 2015/863
 - 1300350068 - Image 1  - 1300350068 - Image 2
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life