Skip to main content
Part Number
1300170063
Category
Industrial Connectors

Physical Specifications

Cable Diameter
6.00-12.00mm
Coupling Type
Internal Thread
Diagnostics Le Ds
No
Diagnostics Port
No
Gender
Female
Keyway
Tri-Key
Material Connector Body
Nylon
Material Contact
Brass
Material Coupling Nut
Nickel-plated Brass
Material Plating Mating
Gold
Net Weight
46.300/g
Orientation
Straight
Poles
3
Temperature Range Operating
-20° to +80°C
Wire Size Awg
14 to 24

Electrical Specifications

Current Maximum Per Contact
15.0A
Voltage Maximum
600V AC/DC

Keywords: 130017-0063, 1300170063

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
50 Image per SJ/T 11365-2006
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
Duty-To-Declare per California Proposition 65
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
Contains Lead per D(2024)6225-DC (07 Nov 2024) SCIP:403b002b-2c6d-4e17-8d6d-98936cf335c0
RoHS Display Name
EU RoHS
RoHS Status
Compliant with Exemption 6(c) per EU 2015/863
Cert Mark Documents
{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410300_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000408955_00_000.pdf, subType=CE}
 - 1300170063 - Image 1  - 1300170063 - Image 2
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life