Skip to main content
Part Number
1210400819
Category
Industrial Cable Assemblies

Physical Specifications

Cable Diameter
6.50mm (.256")
Cable Length
5.0m (16.40')
Color Cable Jacket
Black
Connector End A
Brad mPm DIN A - 18mm
Connector End B
Pigtail
Coupling Style
Push on
Gender
Male-Pigtail
Keyway
None
Led Indicator
None
Material Cable Jacket
PUR
Material Connector Body
Polypropylene
Material Contact
Brass
Material Coupling Nut
N/A
Material Plating Mating
Silver
Net Weight
322.800/g
Orientation
90° to Pigtail
Poles
2
Temperature Range Operating
-40° to +90°C
Wire Cable Type
PUR
Wire Size Awg
18

Electrical Specifications

Current Maximum Per Contact
5.0A
Voltage Maximum
250V

Keywords: 121040-0819, 1210400819

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Not Relevant
China RoHS Display Name
China RoHS
China RoHS Status
Green Image per SJ/T 11365-2006
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
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
Cert Mark Documents
{displayName=CE - Declaration of Conformity, fileName=CER_4000462547_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000462548_00_000.pdf, subType=UKCA}
 - 1210400819 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life