Skip to main content
Part Number
1202510055
Category
Passive Distribution Boxes

Physical Specifications

Bus IO
Ultra-Lock (M12)
Cable Connector Orientation
Straight
Home Run Cable Length
N/A
Home Run Connector
M23 - 12 pole
Home Run Interface
Integrated Connector
Keyway
A-Coded
Led Indicator
None
Material Cable Jacket
N/A
Material Housing
PBT
Material Metal
Copper Alloy
Material Plating Mating
Gold
Net Weight
288.000/g
Orientation
Top-Mount
Poles
5
Poles Wired
4
Ports
8
Temperature Range Operating
-25° to +85°C

Electrical Specifications

Current Maximum Per Contact
12.0A per module,4.0A per port
Functional Wiring
Parallel
Voltage Maximum
10-30V DC
Wiring Configuration
Single I/O per Port

Keywords: 120251-0055, 1202510055
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
Compliant with Exemption 3 per 2000/53/EC
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Relevant
Prop65 Display Name
Prop65
Prop65 Status
Not Reviewed per California Proposition 65
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
Contains Lead per D(2022)9120-DC (17 Jan 2023)
RoHS Display Name
EU RoHS
RoHS Status
Compliant with Exemption 6(c) per EU 2015/863
Cert Mark Documents
{displayName=CE - Declaration of Conformity, fileName=CER_4000406213_00_000.pdf, subType=CE},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410538_00_000.pdf, subType=UKCA}
 - 1202510055 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life