Skip to main content
Part Number
0936010126
Category
Heavy-Duty Connectors

Physical Specifications

Component Size
3A «21x21»
Durability Mating Cycles Max
500
Gender
Male
Insert Color
Black
Material Contact
Copper Alloy
Material Gasket
NBR
Material Insert
Polycarbonate
Material Plating
Silver
Net Weight
12.200/g
Number Of Rows
2.0
Packaging Type
Bag
Polarized To Mating Part
Yes
Poles
3
Stripping Length
6.00mm
Temperature Range Operating
-40° to +125°C
Tightening Test Torque
0.25 Nm
Wire Size Awg
14-20
Wire Size Mm
0.50-2.50

Electrical Specifications

Current Maximum Per Contact
10.0A
Voltage Maximum
230V / 400V
Wire Protection
No

Keywords: 93601-0126, 0936010126

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Product not active
China RoHS Display Name
China RoHS
China RoHS Status
Product not active
Elv Display Name
EU ELV
Elv Status
Product not active
Hflh Display Name
Low-Halogen Status
Hflh Status
Product not active
Prop65 Display Name
Prop65
Prop65 Status
Product not active
Reach Display Name
REACH SVHC
Reach Status
Product not active
RoHS Display Name
EU RoHS
RoHS Status
Product not active
Cert Mark Documents
{displayName=UKCA - Declaration of Conformity, fileName=CER_4000443911_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000443879_00_000.pdf, subType=CE}
 - 0936010126 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life