Skip to main content

SL

Part Number
705430038
Category
PCB Headers and Receptacles

2.54mm Pitch SL Header, Single Row, Vertical, 3.05mm Pocket, Shrouded, 3.30mm Tail Length, 4 Circuits, Tin (Sn) Plating

Physical Specifications

breakaway
No
circuitsLoaded
4
circuitsMaximum
4.0
colorResin
Black
durabilityMatingCyclesMax
25
firstMateLastBreak
No
flammability
94V-0
gender
Male
glowWireCapable
No
guideToMatingPart
No
keyingToMatingPart
No
lockToMatingPart
Yes
materialMetal
Phosphor Bronze
materialPlatingMating
Tin
materialPlatingTermination
Tin
materialResin
Polyester
mountingStyle
Through Hole
netWeight
0.793/g
numberOfRows
1.0
orientation
Vertical
packagingType
Tube
pcbLocator
No
pcbRetention
No
pcbThicknessRecommended
1.57mm
pcTailLength
3.30mm
pitchMatingInterface
2.54mm
pitchTerminationInterface
2.54mm
platingMinMating
3.810µm
platingMinTermination
3.810µm
polarizedToMatingPart
Yes
shrouded
Shrouded
stackable
No
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
3.0A
voltageMaximum
250V

Keywords: 70543-0038, 0705430038

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Not Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
SL - 705430038 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life