PicoBlade
- Part Number
- 532610871
- Category
- PCB Headers and Receptacles
1.25mm Pitch, PicoBlade PCB Header, Single Row, Right-Angle, Surface Mount, Tin (Sn) Plating, Friction Lock, 8 Circuits, Natural, Tape and Reel
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 8
- circuitsMaximum
- 8.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-0
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- Yes
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- matedHeight
- 3.40mm
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyamide (PA)
- netWeight
- 239.000/mg
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 1.25mm
- pitchTerminationInterface
- 1.25mm
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 125V
Keywords: 53261-0871, 0532610871
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863