Skip to main content

EXTreme Ten60Power

Part Number
464371023
Category
Board-to-Board Connectors

2.54mm, 7.50mm Pitch EXTreme Ten60Power Right-Angle Plug Assembly, 2 Power Circuits, 15 Signal Circuits, 2 Power Circuits, Halogen Free

Physical Specifications

breakaway
No
circuitsLoaded
19
circuitsMaximum
19.0
colorResin
Black
durabilityMatingCyclesMax
200
firstMateLastBreak
No
flammability
94V-0
glowWireCapable
No
guideToMatingPart
No
keyingToMatingPart
No
lockToMatingPart
No
matedHeight
18.00mm
materialMetal
Copper
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
17.103/g
numberOfRows
1.0,3.0
orientation
Right Angle
packagingType
Tray
pcbLocator
Yes
pcbRetention
No
pcbThicknessRecommended
1.58mm
pcTailLength
2.84mm
pitchMatingInterface
2.54mm,7.50mm
polarizedToMatingPart
Yes
polarizedToPcb
Yes
powerSignalConfiguration
2p - 15s - 2p
shrouded
Unshrouded
stackable
No
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
2.5A,60.0A
voltageMaximum
600V AC / 250V DC

Keywords: 46437-1023, 0464371023

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 34; 33
chinaRoHsDisplayName
China RoHS
chinaRoHsStatus
Green Image per SJ/T 11365-2006
elvDisplayName
EU ELV
elvStatus
Not Relevant
hflhDisplayName
Low-Halogen Status
hflhStatus
Low-Halogen per IEC 61249-2-21
prop65DisplayName
Prop65
prop65Status
Compliant per California Proposition 65
reachDisplayName
REACH SVHC
reachStatus
Not Contained per D(2025)7771-DC (04 Feb 2026)
roHsDisplayName
EU RoHS
roHsStatus
Compliant per EU 2015/863
EXTreme Ten60Power - 464371023 - Image 1
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life