KK 396
- Part Number
- 366420001
- Category
- PCB Headers and Receptacles
KK 396 Header, Vertical with Snap-In Pegs, Through Hole, 6 Circuits, No Polarizing Key at Circuit 4, Lead-Free
Physical Specifications
- breakaway
- No
- circuitsDetail
- No Polarizing Key at Circuit 4
- circuitsLoaded
- 6
- circuitsMaximum
- 6.0
- colorResin
- Black
- firstMateLastBreak
- No
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- Yes
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- mountingStyle
- Through Hole
- netWeight
- 2.847/g
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Bag
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 9.91mm
- pitchMatingInterface
- 3.96mm
- pitchTerminationInterface
- 3.96mm
- platingMinMating
- 5.080µm
- platingMinTermination
- 1.270µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Partially Shrouded
- stackable
- No
- temperatureRangeOperating
- See Product Specification
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 4.0A
- voltageMaximum
- 250V
Keywords: 36642-0001, 0366420001
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863