- Part Number
- 347630001
- Category
- PCB Headers and Receptacles
Physical Specifications
- Breakaway
- No
- Circuits Loaded
- 154
- Circuits Maximum
- 154.0
- Color Resin
- Black,Brown,Gray
- Durability Mating Cycles Max
- 20
- First Mate Last Break
- No
- Glow Wire Capable
- No
- Guide To Mating Part
- No
- Keying To Mating Part
- Yes
- Lock To Mating Part
- Yes
- Material Plating Mating
- Tin
- Material Resin
- Nylon Alloy
- Net Weight
- 119.264/g
- Number Of Rows
- 4.0
- Orientation
- Right Angle
- Packaging Type
- Tray
- Pitch Mating Interface
- 2.50mm,3.50mm,3.70mm,4.00mm,4.50mm
- Polarized To Mating Part
- Yes
- Polarized To Pcb
- Yes
- Temperature Range Operating
- -40° to +105°C
- Termination Interface Style
- Through Hole - Compliant Pin
Electrical Specifications
- Current Maximum Per Contact
- 10.5A,13.5A,17.0A,8.0A
- Voltage Maximum
- 14V DC
Keywords: 34763-0001, 0347630001
Compliance & Certifications
- Add1 Display Name
- GADSL/IMDS
- Add1 Status
- Compliant with Exemption 44; 33
- China RoHS Display Name
- China RoHS
- China RoHS Status
- Not Relevant
- Elv Display Name
- EU ELV
- Elv Status
- Compliant per 2000/53/EC
- Hflh Display Name
- Low-Halogen Status
- Hflh Status
- Not Relevant
- Prop65 Display Name
- Prop65
- Prop65 Status
- Not Reviewed per California Proposition 65
- Reach Display Name
- REACH SVHC
- Reach Status
- Not Contained per D(2025)4165-DC (25 June 2025)
- RoHS Display Name
- EU RoHS
- RoHS Status
- Compliant per EU 2015/863