Mini-Fit Jr.
- Part Number
- 39281083
- Category
- PCB Headers and Receptacles
Mini-Fit Jr. Vertical Header, 4.20mm Pitch, Dual Row, 8 Circuits, without Snap-in Plastic Peg PCB Lock, Tin, Natural
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 8
- circuitsMaximum
- 8.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- firstMateLastBreak
- No
- flammability
- 94V-2
- gender
- Male
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Nylon
- mountingStyle
- Through Hole
- netWeight
- 1.775/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Bag
- pcbLocator
- Yes
- pcbRetention
- No
- pcbThicknessRecommended
- 1.60mm
- pcTailLength
- 3.50mm
- pitchMatingInterface
- 4.20mm
- pitchTerminationInterface
- 4.20mm
- platingMinMating
- 0.889µm
- platingMinTermination
- 0.889µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- shrouded
- Shrouded
- stackable
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 9.0A
- voltageMaximum
- 600V
Keywords: 39-28-1083, 0039281083
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863