RJ45
- Part Number
- 847000002
- Category
- Circular Industrial Connectors
Field-Attachable Plug Kit, RJ-45
Physical Specifications
- cableDiameter
- 1.60mm (.063")
- couplingType
- Overmolded Cable
- diagnosticsLeDs
- No
- diagnosticsPort
- No
- gender
- N/A
- keyway
- None
- materialConnectorBody
- Polypropylene
- materialContact
- Phosphor Bronze
- materialCouplingNut
- Zinc Die-Cast
- materialPlatingMating
- Gold
- netWeight
- 26.761/g
- orientation
- N/A
- poles
- 4
- temperatureRangeOperating
- -40° to +85°C
- wireSizeAwg
- 22 to 28
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 150V AC
Keywords: 84700-0002, 0847000002
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Not Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)4165-DC (25 June 2025)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863
- certMarkDocuments
- {displayName=EAC - Declaration of Conformity, fileName=CER_4000394171_00_000.РА01.В.78981_21 от 2, subType=EAC},{displayName=UKCA - Declaration of Conformity, fileName=CER_4000410285_00_000.pdf, subType=UKCA},{displayName=CE - Declaration of Conformity, fileName=CER_4000409978_00_000.pdf, subType=CE}