SFP
- Part Number
- 747370009
- Category
- High-Speed EMI Cages
SFP One Piece Cage, EMI Shielding, 3.05mm Press-Fit Tails
Physical Specifications
- emiPanelBezelMount
- Spring Fingers
- lightPipesPerPort
- 0
- materialMetal
- Copper Alloy
- netWeight
- 4.309/g
- orientation
- Horizontal
- packagingType
- Tray
- portConfiguration
- 1x1
- rearLegs
- 3
- terminationInterfaceStyle
- Through Hole - Compliant Pin
- thermalHeight
- N/A
- thermalSolutions
- Closed Top
Electrical Specifications
- dataRate
- 10.0 Gbps
Keywords: 74737-0009, 0747370009
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863