Micro-Fit 3.0
- Part Number
- 430300038
- Category
- Crimp Terminals
Micro-Fit 3.0 Crimp Terminal, Female, with Tin (Sn) Plated Phosphor Bronze Contact, 18 AWG, .073in / 1.85mm Max Insulation Outside Diameter, Reel
Physical Specifications
- durabilityMatingCyclesMax
- 30
- gender
- Female
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.061/g
- packagingType
- Reel
- platingMinMating
- 1.016µm
- platingMinTermination
- 1.016µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 1.85mm max.
- wireSizeAwg
- 18
- wireSizeMm
- 0.75
Electrical Specifications
- currentMaximumPerContact
- 8.5A
Keywords: 43030-0038, 0430300038
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863