MX150
- Part Number
- 330122002
- Category
- Crimp Terminals
MX150 Female Terminal for Mat-Sealed Connectors, Tin Plating, 20-18 AWG, Right Reel Payoff
Physical Specifications
- gender
- Female
- gripCode
- 18
- materialMetal
- High Performance Alloy (HPA)
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 522.000/mg
- packagingType
- Reel
- platingMinMating
- 0.508µm
- platingMinTermination
- 0.508µm
- terminationInterfaceStyle
- Crimp or Compression
- terminalSize
- 1.5
- wireInsulationDiameter
- 2.54mm max.
- wireSizeAwg
- 18,20
- wireSizeMm
- 0.75-1.00
Electrical Specifications
- currentMaximumPerContact
- Contact Molex
- voltageMaximum
- 14V DC
Keywords: 33012-2002, 0330122002
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 33; 34
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Compliant per 2000/53/EC
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863