Skip to main content
Part Number
330112002
Category
Crimp Terminals

Physical Specifications

Gender
Male
Grip Code
18
Material Metal
High Performance Alloy (HPA)
Material Plating Mating
Silver
Material Plating Termination
Tin
Net Weight
0.361/g
Packaging Type
Reel
Plating Min Mating
0.762µm
Plating Min Termination
2.540µm
Termination Interface Style
Crimp or Compression
Terminal Size
1.5
Wire Insulation Diameter
2.54mm max.
Wire Size Awg
16,18,20
Wire Size Mm
0.75-1.00

Electrical Specifications

Current Maximum Per Contact
Contact Molex
Voltage Maximum
14V DC

Keywords: 33011-2002, 0330112002

Compliance & Certifications

Add1 Display Name
GADSL/IMDS
Add1 Status
Duty-To-Declare
China RoHS Display Name
China RoHS
China RoHS Status
Not Relevant
Elv Display Name
EU ELV
Elv Status
Compliant per 2000/53/EC
Hflh Display Name
Low-Halogen Status
Hflh Status
Not Relevant
Prop65 Display Name
Prop65
Prop65 Status
Compliant per California Proposition 65
Reach Display Name
REACH SVHC
Reach Status
Not Contained per D(2025)7771-DC (04 Feb 2026)
RoHS Display Name
EU RoHS
RoHS Status
Compliant per EU 2015/863
 - 330112002 - Image 1  - 330112002 - Image 2  - 330112002 - Image 3  - 330112002 - Image 4
Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life

Registration - Verify Email

Part Number Found

Limited Information Available

This part is not formally published to our online part catalog. Limited information is available to display on molex.com.

Search Not Found

No Search Results Found

We were unable to find any results for this search.  Please try different search terms or navigate using the top menu or sitemap.

About Us

About Us


Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life