KK 396,KK 508
- Part Number
- 08500106
- Category
- Crimp Terminals
KK 396 Female Crimp Terminal, 24-18 AWG, Bag, Brass, 2.54µm Hot Tin (Sn) Dip Plated
Physical Specifications
- durabilityMatingCyclesMax
- 25
- gender
- Female
- materialMetal
- Brass
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 0.280/g
- packagingAlternativePart
- {productNumber=0008500105, packagingType=Reel}
- packagingType
- Bag
- platingMinMating
- 2.540µm
- platingMinTermination
- 2.540µm
- terminationInterfaceStyle
- Crimp or Compression
- wireInsulationDiameter
- 2.79mm max.
- wireSizeAwg
- 18,20,22,24
- wireSizeMm
- N/A
Keywords: 08-50-0106, 0008500106
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863