Mini-SPOX
- Part Number
- 50375023
- Category
- Connector Housings
2.50mm Pitch, Mini-SPOX Receptacle Crimp Housing, Single Row, Friction Lock, 2 Circuits, Natural
Physical Specifications
- circuitsMaximum
- 2.0
- colorResin
- Natural
- gender
- Receptacle
- glowWireCapable
- No
- lockToMatingPart
- Yes
- materialResin
- Nylon
- netWeight
- 0.130/g
- numberOfRows
- 1.0
- packagingType
- Bag
- panelMount
- No
- pitchMatingInterface
- 2.50mm
- polarizedToMatingPart
- Yes
- stackable
- No
- temperatureRangeOperating
- -55° to +105°C
Keywords: 50-37-5023, 0050375023
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Not Relevant
- chinaRoHsDisplayName
- China RoHS
- chinaRoHsStatus
- Green Image per SJ/T 11365-2006
- elvDisplayName
- EU ELV
- elvStatus
- Not Relevant
- hflhDisplayName
- Low-Halogen Status
- hflhStatus
- Low-Halogen per IEC 61249-2-21
- prop65DisplayName
- Prop65
- prop65Status
- Compliant per California Proposition 65
- reachDisplayName
- REACH SVHC
- reachStatus
- Not Contained per D(2025)7771-DC (04 Feb 2026)
- roHsDisplayName
- EU RoHS
- roHsStatus
- Compliant per EU 2015/863