Automotive
- Products
- Resources
Features and Benefits
Mirror-smooth interior surfaces:
• Provide stable flow-rate control and reproducible surface modifications
Variety of external coatings:
• Allows customization based upon application and performance needs
• Offers excellent abrasion resistance to maintain product integrity during use
Easy cleaving or cutting:
• Provides efficient end-face preparation tailored for the application requirements
High-dielectric strength and breakdown voltage:
• Provides excellent electrical insulation properties in high-voltage environments
Drawn to a wide range of internal and external diameters:
• Enables considerable latitude for optimal finished product design
• Superior dimensional stability over long lengths
Select coatings are transparent from the deep UV to near IR:
• Provides on-column detection and photo-initiation without coating removal
Superior temperature resistance:
• Delivers product longevity in demanding thermal and harsh applications
A wide variety of standard tubing sizes:
• Provide outstanding product-design flexibility
Laser machining and windowing:
• Provides minimal background noise
• Maintains product strength during use
Prototype to volume production:
• Provides simplified OEM sourcing and support
Variety of cutting and cleaving techniques:
• Provide efficient end-face preparation tailored to the application requirements
Multi-capillary assembly expertise:
• Reduces time-to-market with on-site-available technical experts
Specifications
TSP Characteristics:
Operates up to 350°C
Biocompatible Polyimide coating
Fluidic flow rate control
Strong and flexible