EdgeLine
- Part Number
- 768611000
- Category
- Card Edge Connectors
EdgeLine ESP Vertical Connector, 12.5 Gbps, 0.80mm Pitch, 1.57mm PCB Thickness, 30.0A Power Module, 46 Circuits, 2 Power Circuits
Physical Specifications
- circuitsLoaded
- 46
- circuitsMaximum
- 48.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 200
- edgeCardThickness
- 1.57mm
- entryAngle
- N/A
- flammability
- 94V-0
- keyingToMatingPart
- N/A
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 5.062/g
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- No
- pcbThicknessRecommended
- 2.79mm
- pitchMatingInterface
- 0.80mm
- pitchTerminationInterface
- 0.80mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.762µm
- polarizedToMatingPart
- Yes
- powerSignalConfiguration
- 46s - 2p
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole - Compliant Pin
Electrical Specifications
- currentMaximumPerContact
- 1.5A,30.0A
- dataRate
- 12.5-20.0 Gbps
- highPowerBay300AOrMore
- Yes
- voltageMaximum
- 250V AC (RMS)/DC
Keywords: 76861-1000, 0768611000