Skip to main content

EdgeLine

Part Number
762910068
Category
Card Edge Connectors

EdgeLine CoPlanar Connector, 6 Gbps, 0.75mm Pitch, 1.57mm PCB Thickness, 68 Circuits

Physical Specifications

circuitsLoaded
68
circuitsMaximum
68.0
colorResin
Black
durabilityMatingCyclesMax
200
edgeCardThickness
1.57mm
entryAngle
N/A
keyingToMatingPart
N/A
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialPlatingTermination
Tin
materialResin
High Temperature Thermoplastic
netWeight
9.320/g
orientation
Coplanar
packagingType
Tray
pcbLocator
No
pcbThicknessRecommended
2.79mm
pitchMatingInterface
0.75mm
pitchTerminationInterface
0.75mm
platingMinMating
0.762µm
platingMinTermination
0.762µm
polarizedToMatingPart
Yes
powerSignalConfiguration
68s - 0p
temperatureRangeOperating
-40° to +85°C
terminationInterfaceStyle
Through Hole - Compliant Pin

Electrical Specifications

currentMaximumPerContact
1.5A
dataRate
5.0-12.0 Gbps
highPowerBay300AOrMore
No
voltageMaximum
50V AC (RMS)/DC

Keywords: 76291-0068, 0762910068

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 34; 33
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
EdgeLine - 762910068 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life