EBBI
- Part Number
- 716607240
- Category
- PCB Headers and Receptacles
1.27mm Pitch EBBI 50D Receptacle, Vertical, Blind Mate, 40 Circuits, 3.40mm PC Tail Length
Physical Specifications
- circuitsLoaded
- 40
- circuitsMaximum
- 40.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 2000
- firstMateLastBreak
- No
- flammability
- 94V-0
- glowWireCapable
- No
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Gold
- materialPlatingTermination
- Tin
- materialResin
- High Temperature Thermoplastic
- netWeight
- 2.385/g
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Tray
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 3.40mm
- pcTailLength
- 3.40mm
- pitchMatingInterface
- 1.27mm
- platingMinMating
- 0.762µm
- platingMinTermination
- 0.254µm
- polarizedToPcb
- Yes
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole
Electrical Specifications
- currentMaximumPerContact
- 1.0A
- voltageMaximum
- 30V
Keywords: 71660-7240, 0716607240
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 34; 33