Skip to main content

SlimStack

Part Number
541670208
Category
Board-to-Board Connectors

0.50mm Pitch SlimStack Receptacle, Surface Mount, Dual Row, Vertical, 3.00 and 4.00mm Stacking Heights, Lower Circuit Size Version, Black, 20 Circuits

Physical Specifications

circuitsLoaded
20
circuitsMaximum
20.0
glowWireCapable
No
matedHeight
3.00mm,4.00mm
matedWidth
5.40mm
materialPlatingMating
Gold
materialPlatingTermination
Gold
netWeight
92.000/mg
numberOfRows
2.0
orientation
Vertical
packagingType
Embossed Tape on Reel
pcbLocator
No
pcbRetention
No
pcbThicknessRecommended
1.60mm
pitchMatingInterface
0.50mm
platingMinMating
0.102µm
platingMinTermination
0.254µm
polarizedToPcb
No
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
0.5A
voltageMaximum
50V

Keywords: 54167-0208, 0541670208

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33
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
SlimStack - 541670208 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life