SlimStack
- Part Number
- 533531071
- Category
- Board-to-Board Connectors
SlimStack Board-to-Board Connector, 0.80mm Pitch, Floating Series, Plug, 7.00 or 8.00mm Mated Height, 10 Circuits, Vertical, without Boss
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- durabilityMatingCyclesMax
- 30
- glowWireCapable
- No
- lockToMatingPart
- No
- matedHeight
- 7.00mm,8.00mm
- matedWidth
- 5.10mm,7.20mm
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- netWeight
- 300.100/mg
- numberOfRows
- 2.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- No
- pitchMatingInterface
- 0.80mm
- polarizedToPcb
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 0.5A
- voltageMaximum
- 50V
Keywords: 53353-1071, 0533531071
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44
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
- Not Low-Halogen per IEC 61249-2-21