Skip to main content

SlimStack

Part Number
532901480
Category
Board-to-Board Connectors

2.00mm Pitch SlimStack Board-to-Board Header, Vertical, Single Row, 0.50mm Square Pin, with Friction Lock, 14 Circuits, with Kinked PC Tails

Physical Specifications

breakaway
No
circuitsLoaded
14
circuitsMaximum
14.0
colorResin
Natural
durabilityMatingCyclesMax
30
firstMateLastBreak
No
flammability
94V-0
glowWireCapable
No
guideToMatingPart
No
keyingToMatingPart
No
lockToMatingPart
Yes
matedHeight
3.95mm
matedWidth
6.00mm
materialMetal
Brass
materialPlatingMating
Tin
materialPlatingTermination
Tin
materialResin
Polyester
netWeight
646.700/mg
numberOfRows
1.0
orientation
Vertical
packagingType
Tray
pcbLocator
No
pcbRetention
Yes
pcbThicknessRecommended
1.60mm
pcTailLength
3.20mm
pitchMatingInterface
2.00mm
platingMinMating
1.016µm
platingMinTermination
1.016µm
polarizedToMatingPart
Yes
polarizedToPcb
No
shrouded
Partially Shrouded
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole

Electrical Specifications

currentMaximumPerContact
1.5A
voltageMaximum
125V

Keywords: 53290-1480, 0532901480

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 33; 44
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
Not Low-Halogen per IEC 61249-2-21
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
SlimStack - 532901480 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life