Skip to main content

Easy-On

Part Number
524372433
Category
FFC / FPC Connectors

Easy-On FFC/FPC Connector, 0.50mm Pitch, Slider Series, Right-Angle, Bottom Contact, 2.00mm Height, 24 Circuits, Tin-Silver-Bismuth Plating

Physical Specifications

actuatorType
Slider
circuitsLoaded
24
colorResin
Natural
contactPosition
Bottom
durabilityMatingCyclesMax
20
flammability
94V-0
materialMetal
Phosphor Bronze
materialPlatingMating
Tin-Silver-Bismuth
materialPlatingTermination
Tin-Silver-Bismuth
materialResin
Nylon
netWeight
317.720/mg
orientation
Right Angle
packagingType
Embossed Tape on Reel
pcbLocator
No
pcbMounting
Surface Mount
pcbRetention
No
pcTailLength
2.00mm
pitchMatingInterface
0.50mm
pitchTerminationInterface
0.50mm
polarizedToPcb
Yes
stackable
No
temperatureRangeOperating
-40° to +85°C
wireCableType
FFC/FPC

Electrical Specifications

currentMaximumPerContact
0.5A
voltageMaximum
50V

Keywords: 52437-2433, 0524372433
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
Not Low-Halogen per IEC 61249-2-21
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
Easy-On - 524372433 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life