Skip to main content

SlimStack

Part Number
524180910
Category
Board-to-Board Connectors

2.00mm Pitch SlimStack Board-to-Board Receptacle, Right-Angle, Single Row, Friction Lock, 9 Circuits

Physical Specifications

circuitsLoaded
9
circuitsMaximum
9.0
colorResin
Natural
durabilityMatingCyclesMax
30
glowWireCapable
No
matedHeight
3.95mm
matedWidth
6.00mm
materialMetal
Phosphor Bronze
materialPlatingMating
Tin
materialPlatingTermination
Tin
materialResin
Polyester
netWeight
421.400/mg
numberOfRows
1.0
orientation
Right Angle
packagingType
Tray
pcbLocator
No
pcbRetention
Yes
pcbThicknessRecommended
1.60mm
pitchMatingInterface
2.00mm
platingMinMating
0.914µm
platingMinTermination
0.914µm
polarizedToPcb
No
temperatureRangeOperating
-40° to +105°C
terminationInterfaceStyle
Through Hole - Kinked Pin

Electrical Specifications

currentMaximumPerContact
1.5A
voltageMaximum
125V

Keywords: 52418-0910, 0524180910

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 47; 34
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
Not Low-Halogen per IEC 61249-2-21
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
SlimStack - 524180910 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life