SlimStack
- Part Number
- 524180310
- Category
- Board-to-Board Connectors
2.00mm Pitch SlimStack Board-to-Board Receptacle, Right-Angle, Single Row, Friction Lock, 3 Circuits
Physical Specifications
- circuitsLoaded
- 3
- circuitsMaximum
- 3.0
- colorResin
- Natural
- durabilityMatingCyclesMax
- 30
- glowWireCapable
- No
- matedHeight
- 3.95mm
- matedWidth
- 6.00mm
- materialMetal
- Phosphor Bronze
- materialPlatingMating
- Tin
- materialPlatingTermination
- Tin
- materialResin
- Polyester
- netWeight
- 156.400/mg
- numberOfRows
- 1.0
- orientation
- Right Angle
- packagingType
- Tray
- pcbLocator
- No
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.60mm
- pitchMatingInterface
- 2.00mm
- platingMinMating
- 0.914µm
- platingMinTermination
- 0.914µm
- polarizedToPcb
- No
- temperatureRangeOperating
- -40° to +105°C
- terminationInterfaceStyle
- Through Hole - Kinked Pin
Electrical Specifications
- currentMaximumPerContact
- 1.5A
- voltageMaximum
- 125V
Keywords: 52418-0310, 0524180310
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 47; 34
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
- Not Low-Halogen per IEC 61249-2-21