Skip to main content

Easy-On

Part Number
512811194
Category
FFC / FPC Connectors

0.50mm Pitch Easy-On FFC/FPC Connector, Surface Mount, Right-Angle, Non-ZIF, Dual Contact Style, 1.20mm Mated Height, 11 Circuits, Gold(Au) Plating

Physical Specifications

actuatorType
Non-ZIF
circuitsLoaded
11
colorResin
Natural
contactPosition
Dual
durabilityMatingCyclesMax
20
matedHeight
1.20mm
materialMetal
Phosphor Bronze
materialPlatingMating
Gold
materialPlatingTermination
Tin
netWeight
76.376/mg
orientation
Right Angle
packagingType
Embossed Tape on Reel
pcbLocator
No
pcbMounting
Surface Mount
pcbRetention
Yes
pitchMatingInterface
0.50mm
platingMinMating
0.102µm
platingMinTermination
1.016µm
polarizedToPcb
Yes
stackable
No
temperatureRangeOperating
-20° to +85°C
wireCableType
FFC/FPC

Electrical Specifications

currentMaximumPerContact
0.5A
voltageMaximum
50V

Keywords: 51281-1194, 0512811194

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33
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
Easy-On - 512811194 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life