Skip to main content

SlimStack

Part Number
5046183012
Category
Board-to-Board Connectors

SlimStack Board-to-Board Receptacle, 0.35mm Pitch, SSB6 Standard Series, 0.60mm Mated Height, 2.00mm Mated Width, 30 Circuits

Physical Specifications

circuitsLoaded
30
circuitsMaximum
30.0
colorResin
Black
durabilityMatingCyclesMax
30
glowWireCapable
No
matedHeight
0.60mm
matedWidth
2.00mm
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialPlatingTermination
Gold
materialResin
Liquid Crystal Polymer (LCP)
netWeight
15.282/mg
numberOfRows
2.0
orientation
Vertical
packagingType
Embossed Tape on Reel
pcbLocator
No
pcbRetention
Yes
pitchMatingInterface
0.35mm
pitchTerminationInterface
0.35mm
platingMinMating
0.100µm
platingMinTermination
0.050µm
polarizedToMatingPart
No
polarizedToPcb
No
temperatureRangeOperating
-40° to +85°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
0.3A
voltageMaximum
50V

Keywords: 504618-3012, 5046183012
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
SlimStack - 5046183012 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life