Easy-On
- Part Number
- 5033204160
- Category
- FFC / FPC Connectors
0.25mm Pitch Easy-On FPC Connector, 1.65mm Mated Height, Right-Angle, Surface Mount, Bottom Contact Style, 41 Circuits
Physical Specifications
- actuatorType
- Front Flip
- circuitsLoaded
- 41
- colorResin
- Beige
- contactPosition
- Bottom
- durabilityMatingCyclesMax
- 10
- matedHeight
- 1.65mm
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- netWeight
- 82.311/mg
- orientation
- Right Angle
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbMounting
- Surface Mount
- pcbRetention
- Yes
- pitchMatingInterface
- 0.25mm
- polarizedToPcb
- Yes
- stackable
- No
- temperatureRangeOperating
- -40° to +85°C
- wireCableType
- FPC only
Electrical Specifications
- currentMaximumPerContact
- 0.3A
- voltageMaximum
- 50V
Keywords: 503320-4160, 5033204160
Compliance & Certifications
- add1DisplayName
- GADSL/IMDS
- add1Status
- Compliant with Exemption 44; 33