Skip to main content

SlimStack

Part Number
5031055010
Category
Board-to-Board Connectors

0.40mm Pitch SlimStack Board-to-Board Receptacle, Surface Mount, Dual Row, Vertical, 1.50mm Stacking Height, without Solder Tabs, 50 Circuits

Physical Specifications

circuitsLoaded
50
circuitsMaximum
50.0
colorResin
Black
durabilityMatingCyclesMax
30
glowWireCapable
No
matedHeight
1.50mm
materialMetal
Phosphor Bronze
materialPlatingMating
Gold
materialPlatingTermination
Gold
netWeight
56.701/mg
numberOfRows
2.0
orientation
Vertical
packagingType
Embossed Tape on Reel
pcbLocator
No
pcbRetention
No
pcbThicknessRecommended
1.20mm,1.70mm
pitchMatingInterface
0.40mm
pitchTerminationInterface
0.40mm
polarizedToMatingPart
No
polarizedToPcb
No
temperatureRangeOperating
-30° to +75°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
0.3A
voltageMaximum
50V AC (RMS)/DC

Keywords: 503105-5010, 5031055010

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33; 34
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
SlimStack - 5031055010 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life