Skip to main content

SlimStack

Part Number
5015913411
Category
Board-to-Board Connectors

SlimStack Board-to-Board Receptacle, 0.40mm Pitch, Surface Mount, Dual Row, Vertical Stacking, 0.90mm Stacking Height, with Solder Tabs, 34 Circuits

Physical Specifications

circuitsLoaded
34
circuitsMaximum
34.0
colorResin
Black
durabilityMatingCyclesMax
20
flammability
94V-0
glowWireCapable
No
lockToMatingPart
Yes
matedHeight
0.90mm
matedWidth
3.40mm
materialMetal
Phosphor Bronze
materialPlatingMating
Gold
netWeight
37.733/mg
numberOfRows
2.0
orientation
Vertical
packagingType
Embossed Tape on Reel
pcbLocator
No
pcbRetention
Yes
pitchMatingInterface
0.40mm
pitchTerminationInterface
0.40mm
polarizedToMatingPart
No
polarizedToPcb
No
temperatureRangeOperating
-25° to +85°C
terminationInterfaceStyle
Surface Mount

Electrical Specifications

currentMaximumPerContact
0.3A
voltageMaximum
50V AC (RMS)/DC

Keywords: 501591-3411, 5015913411

Compliance & Certifications

add1DisplayName
GADSL/IMDS
add1Status
Compliant with Exemption 44; 33
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life