Pico-EZmate Slim
- Part Number
- 2026560021
- Category
- PCB Headers and Receptacles
1.20mm Pitch, Pico-EZmate Slim PCB Header, Single Row, Vertical, Friction Lock, 2 Circuits
Physical Specifications
- breakaway
- No
- circuitsLoaded
- 2
- circuitsMaximum
- 2.0
- colorResin
- Black
- durabilityMatingCyclesMax
- 10
- firstMateLastBreak
- No
- glowWireCapable
- No
- guideToMatingPart
- No
- keyingToMatingPart
- No
- lockToMatingPart
- Yes
- matedHeight
- 1.20mm
- materialMetal
- Copper Alloy
- materialPlatingMating
- Gold
- materialPlatingTermination
- Gold
- materialResin
- Nylon
- netWeight
- 22.640/mg
- numberOfRows
- 1.0
- orientation
- Vertical
- packagingType
- Embossed Tape on Reel
- pcbLocator
- No
- pcbRetention
- Yes
- pitchMatingInterface
- 1.20mm
- pitchTerminationInterface
- 1.20mm
- platingMinMating
- 0.100µm
- platingMinTermination
- 0.100µm
- polarizedToMatingPart
- Yes
- polarizedToPcb
- Yes
- stackable
- No
- temperatureRangeOperating
- -25° to +85°C
- terminationInterfaceStyle
- Surface Mount
Electrical Specifications
- currentMaximumPerContact
- 2.5A
- voltageMaximum
- 50V AC (RMS)/DC
Keywords: 202656-0021, 2026560021