Skip to main content

Pico-EZmate Slim

Part Number
2026555000
Category
Crimp Terminals

1.20mm Pitch, Pico-EZmate Slim Female Crimp Terminal, Gold over Nickel Plating 0.10µm, 30-28 AWG, Reel

Physical Specifications

durabilityMatingCyclesMax
10
gender
Female
materialMetal
Copper Alloy
materialPlatingMating
Gold
materialPlatingTermination
Gold
netWeight
6.690/mg
packagingType
Reel
platingMinMating
0.100µm
platingMinTermination
0.100µm
terminationInterfaceStyle
Crimp or Compression
wireInsulationDiameter
0.60-0.70mm
wireSizeAwg
28,30
wireSizeMm
0.055-0.089

Electrical Specifications

currentMaximumPerContact
2.5A
voltageMaximum
50V AC (RMS)/DC

Keywords: 202655-5000, 2026555000
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
Pico-EZmate Slim - 2026555000 - Image 1
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 
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
Molex is a global electronics leader committed to making the world a better, more-connected place. With a presence in more than 40 countries, Molex enables transformative technology innovation in the consumer device, aerospace and defense, data center, cloud, telecommunications, transportation, industrial automation and healthcare industries. Through trusted customer and industry relationships, unrivaled engineering expertise, and product quality and reliability, Molex realizes the infinite potential of Creating Connections for Life. 

Learn More About How We Create Connections for Life