EdgeMate
- Part Number
- 1721590610
- Category
- Card Edge Connectors
3.96mm Pitch EdgeMate Wire-to-Board Edge Card Connector, Female, Nylon 6/6, White, UL94-V2, with Positive Lock, 10 Circuits
Physical Specifications
- circuitsLoaded
- 10
- circuitsMaximum
- 10.0
- colorResin
- White
- durabilityMatingCyclesMax
- 25
- edgeCardThickness
- N/A
- entryAngle
- 90° Angle (Side Entry)
- flammability
- 94V-2
- keyingToMatingPart
- Yes
- materialPlatingMating
- N/A
- materialResin
- Nylon
- netWeight
- 3.800/g
- orientation
- Right Angle
- packagingType
- Bag
- panelMount
- No
- pcbLocator
- Yes
- pcbRetention
- Yes
- pcbThicknessRecommended
- 1.57mm
- pitchMatingInterface
- 3.96mm
- polarizedToMatingPart
- Polarizing Ribs
- powerSignalConfiguration
- 10p - 0s
- temperatureRangeOperating
- -40° to +105°C,-40° to +80°C
- terminationInterfaceStyle
- Straddle Mount-Edge Card
Electrical Specifications
- currentMaximumPerContact
- 7.0A
- dataRate
- Unrated
- highPowerBay300AOrMore
- No
- voltageMaximum
- 250V
Keywords: 172159-0610, 1721590610